??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
20532
HELP_VARIABLE
Order Number
20532
FINISH
Aluminium
Min Installation Width
392 mm
Min Installation Depth
730 mm
Exterior Dimension AB X AT
370 X 714 mm
Interior Dimension IB X IT
327 X 690 mm
For Pedestal Condition
10.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D